Active and preferred
RoHS Compliant

BSC0924NDI

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BSC0924NDI
BSC0924NDI
ea.

Product details

  • Budgetary Price €/1k
    0.34
  • Ciss
    870 pF, 1100 pF
  • Coss
    460 pF, 330 pF
  • ID (@25°C) max
    10 A, 13 A
  • IDpuls max
    160 A
  • Operating Temperature
    -55 °C to 150 °C
  • Package
    Asymmetrical Dual 5x6
  • Polarity
    N
  • Ptot max
    2.5 W, 2.5 W
  • QG (typ @4.5V)
    6.7 nC, 8.5 nC
  • RDS (on) (@4.5V LL) max
    7 mΩ, 5.2 mΩ
  • RDS (on) (@10V) max
    3.7 mΩ, 5 mΩ
  • RDS (on) (@4.5V) max
    5.2 mΩ, 7 mΩ
  • Rth
    4.2 K/W, 3.4 K/W
  • Special Features
    Logic Level, Monolithically Integrated Schottky-like Diode
  • VDS max
    30 V, 30 V
  • VGS(th)
    1.85 V
OPN
BSC0924NDIATMA1
Product Status active and preferred
Infineon Package
Package Name SuperSO8 5x6
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SuperSO8 5x6
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
Ultra low gate and output charge, together with lowest on-state resistance in small footprint packages, make OptiMOS™ 25V the best choice for the demanding requirements of voltage regulator solutions in servers, datacom and telecom applications. OptiMOS™ 30V products are tailored to the needs of power management in notebook by improved EMI behavior, as well as increased battery life. Available in halfbridge configuration (power stage 5x6)

Features

  • Ultra low gate and output charge
  • Lowest on-state resistance
  • Easy to design-in

Benefits

  • Increased battery lifetime
  • Improved EMI makes ext snubbers obsolete
  • Saving costs
  • Space saving
  • Reducing power losses
0

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }